Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1940 |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| End size 1 | -3 |
| End size 2 | -2 |
| End size 3 | -3 |
| Item type | Adapter-tee |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | Nylon 6 |
| Product serial name | 1940 |
| Product width in | 0.190 |
| Product width mm | 4.826 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715079 |
![Danfoss Plastic Products 3-Way Tee 1916 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318783%2FID463022680327-0101_preview.jpg&w=1920&q=75)