Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2000-12-12B |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product length in | 2.189 |
| Product length mm | 55.600 |
| Product material | Brass |
| Product serial name | 2000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045300 |
