Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2000-4-8B |
| End size 1 | -4 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product length in | 1.622 |
| Product length mm | 41.200 |
| Product material | Brass |
| Product serial name | 2000 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134622 |
| Proposition 65 | Cancer and Reproductive Harm |
