Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 200001-10-10B |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product material | Brass |
| Product serial name | 200001 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045195 |
