Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 200001-5-4B |
| End size 1 | -5 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product height in | 0.512 |
| Product height mm | 13.000 |
| Product length in | 1.099 |
| Product length mm | 27.910 |
| Product material | Brass |
| Product serial name | 200001 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045232 |
