Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 200001-5-6B |
| End size 1 | -5 |
| End size 2 | -6 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-straight |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 200001 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.313 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045256 |
