Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 200001-7-8B |
| End size 1 | -7 |
| End size 2 | -8 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.827 |
| Hex size 5 MM | 21.0 |
| Item type | Adapter-straight |
| Product height in | 0.827 |
| Product height mm | 21.000 |
| Product material | Brass |
| Product serial name | 200001 |
| Product width in | 0.827 |
| Product width mm | 21.000 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
