Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 200004-1-8-8B |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product material | Brass |
| Product serial name | 200004 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |