Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2001-8-10B |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 1.810 |
| Product length mm | 45.970 |
| Product material | Brass |
| Product serial name | 2001 |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045553 |
![Aeroquip by Danfoss 2022 Series Straight Adapters NPTF Internal Pipe/SAE 37? Flare 2022-2-4B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318758%2FID463022680355-0101_preview.jpg&w=1920&q=75)