Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2002-12-12B |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 2002 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UN |
| Thread size 2 | 1 1/16-14 UN |
