Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2002-2-4B |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 11.90 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 2002 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045591 |
