Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-12-10B |
| Drop dimension IN | 1.310 |
| Drop dimension MM | 33.30 |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.6 |
| Hex size 5 IN | 0.810 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-elbow |
| Product height in | 1.715 |
| Product height mm | 43.550 |
| Product length in | 1.835 |
| Product length mm | 46.600 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.810 |
| Product width mm | 20.570 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
