Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-2-4BAA |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.10 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.380 |
| Hex size 5 MM | 9.7 |
| Item type | Adapter-elbow |
| Product height in | 0.970 |
| Product height mm | 24.630 |
| Product length in | 1.080 |
| Product length mm | 27.420 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.470 |
| Product width mm | 11.930 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
