Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-4-5B |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.40 |
| End size 1 | -4 |
| End size 2 | -5 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Hex size 5 IN | 0.440 |
| Hex size 5 MM | 11.2 |
| Item type | Adapter-elbow |
| Product height in | 1.180 |
| Product height mm | 29.960 |
| Product length in | 1.200 |
| Product length mm | 30.470 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.440 |
| Product width mm | 11.170 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045652 |
