Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-6-10B |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -6 |
| End size 2 | -10 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.720 |
| Hex size 5 MM | 18.3 |
| Item type | Adapter-elbow |
| Product height in | 1.580 |
| Product height mm | 40.120 |
| Product length in | 1.720 |
| Product length mm | 43.680 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.720 |
| Product width mm | 18.280 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045683 |
