Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-8-12B |
| Drop dimension IN | 1.500 |
| Drop dimension MM | 38.10 |
| End size 1 | -8 |
| End size 2 | -12 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hex size 5 IN | 0.880 |
| Hex size 5 MM | 22.4 |
| Item type | Adapter-elbow |
| Product height in | 1.940 |
| Product height mm | 49.270 |
| Product length in | 2.109 |
| Product length mm | 53.580 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UN |
| Thread size 2 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045720 |
