Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2003-8-6B |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.590 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-elbow |
| Product height in | 1.385 |
| Product height mm | 35.170 |
| Product length in | 1.413 |
| Product length mm | 35.880 |
| Product material | Brass |
| Product serial name | 2003 |
| Product width in | 0.590 |
| Product width mm | 14.980 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045737 |
