Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2004-12-16B |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Male PTT swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.100 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-straight |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product material | Brass |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/16-14 UNS |