Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 2004-16-16B | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End Type 1 | MALE PTT SWIVEL | Male PTT swivel |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 | |
| Hex size 1 MM | 35.100 | |
| Hex size 5 IN | 1.378 | |
| Hex size 5 MM | 35.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 1.378 | |
| Product height mm | 35.000 | |
| Product material | BRASS | Brass |
| Product width in | 1.378 | |
| Product width mm | 35.000 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1 5/16-14 UNS | 1 5/16-14 UNS |