Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2007-8-6B |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-elbow |
| Product height in | 1.476 |
| Product height mm | 37.480 |
| Product length in | 1.897 |
| Product length mm | 48.190 |
| Product material | Brass |
| Product serial name | 2007 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
