Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2021-12-10B |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.228 |
| Hex size 1 MM | 31.200 |
| Hex size 5 IN | 1.142 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.570 |
| Product length in | 1.949 |
| Product length mm | 49.500 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 1.125 |
| Product width mm | 28.570 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.484 |
| Tube outside diameter 1 MM | 12.3 |
| Tube outside diameter 2 IN | 0.719 |
| Tube outside diameter 2 MM | 18.3 |
