Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2021-12-12B |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Hex size 5 IN | 1.142 |
| Item type | Adapter-straight |
| Product height in | 1.125 |
| Product height mm | 28.570 |
| Product length in | 2.059 |
| Product length mm | 52.300 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 1.125 |
| Product width mm | 28.570 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045928 |
