Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-16-12B |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.900 |
| Hex size 5 IN | 1.378 |
| Item type | Adapter-straight |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 2.252 |
| Product length mm | 57.200 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046093 |
