Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2021-16-20B |
| End size 1 | -16 |
| End size 2 | -20 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.690 |
| Hex size 1 MM | 42.900 |
| Hex size 5 IN | 1.693 |
| Item type | Adapter-straight |
| Product height in | 1.693 |
| Product height mm | 43.000 |
| Product length in | 2.421 |
| Product length mm | 61.500 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 1.693 |
| Product width mm | 43.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
| Working pressure bar | 172 |
| Working pressure psi | 2500 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046147 |
