Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2021-2-4B |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.546 |
| Hex size 1 MM | 13.900 |
| Hex size 5 IN | 0.512 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | 2021 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.173 |
| Tube outside diameter 1 MM | 4.4 |
| Tube outside diameter 2 IN | 0.173 |
| Tube outside diameter 2 MM | 4.4 |
| Working pressure bar | 483 |
| Working pressure psi | 7000 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134776 |
