Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-24-32B |
| End size 1 | -24 |
| End size 2 | -32 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 2.620 |
| Hex size 1 MM | 66.500 |
| Hex size 5 IN | 2.638 |
| Item type | Adapter-straight |
| Product height in | 2.638 |
| Product height mm | 67.000 |
| Product length in | 3.079 |
| Product length mm | 78.200 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 2.638 |
| Product width mm | 67.000 |
| Thread sealant | Yes |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 2 1/2-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
