Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-6-10B |
| End size 1 | -6 |
| End size 2 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Hex size 5 IN | 0.945 |
| Item type | Adapter-straight |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046529 |
