Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2021-6-8B |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Hex size 5 IN | 0.827 |
| Item type | Adapter-straight |
| Product height in | 0.827 |
| Product height mm | 21.000 |
| Product length in | 1.531 |
| Product length mm | 38.900 |
| Product material | Brass |
| Product serial name | 2021 |
| Product width in | 0.827 |
| Product width mm | 21.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134868 |
