Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 202123-10-10B |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female braze |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.450 |
| Hex size 1 MM | 11.4 |
| Hex size 5 IN | 1.120 |
| Item type | Adapter-straight |
| Product height in | 1.120 |
| Product height mm | 28.440 |
| Product length in | 1.590 |
| Product length mm | 40.380 |
| Product material | Brass |
| Product serial name | 202123 |
| Product width in | 1.120 |
| Product width mm | 28.440 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.450 |
| Tube outside diameter 1 MM | 11.4 |
| Tube outside diameter 2 IN | 0.630 |
| Tube outside diameter 2 MM | 16.0 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046239 |
