Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202123-14-10B |
| End size 1 | -14 |
| End size 2 | -10 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male 37 degree |
| Hex size 5 IN | 1.122 |
| Hex size 5 MM | 28.5 |
| Item type | Adapter-straight |
| Product height in | 1.122 |
| Product height mm | 28.500 |
| Product length in | 1.594 |
| Product length mm | 40.480 |
| Product material | Brass |
| Product serial name | 202123 |
| Product width in | 1.122 |
| Product width mm | 28.500 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
