Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 202123-14-16B |
| End Type 1 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.340 |
| Hex size 1 MM | 34.000 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 0.880 |
| Tube outside diameter 1 MM | 22.4 |
| Tube outside diameter 2 IN | 0.740 |
| Tube outside diameter 2 MM | 18.8 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046277 |
