Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End Type 1 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.500 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube outside diameter 1 IN | 1.130 |
| Tube outside diameter 1 MM | 28.7 |
| Tube outside diameter 2 IN | 0.960 |
| Tube outside diameter 2 MM | 24.4 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -54 |
| Working temp min F | -65 |
