Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 202123-22-24B |
| End size 1 | -22 |
| End size 2 | -24 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female braze |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.8 |
| Hex size 5 IN | 2.000 |
| Item type | Adapter-straight |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.330 |
| Product length mm | 59.180 |
| Product material | Brass |
| Product serial name | 202123 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -54 |
| Working temp min F | -65 |
