Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-4-6B |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Item type | Adapter-straight |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.402 |
| Product length mm | 35.600 |
| Product material | Brass |
| Product serial name | 2022 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046871 |
![Aeroquip by Danfoss 2022 Series Straight Adapters NPTF Internal Pipe/SAE 37? Flare 2022-2-4B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318758%2FID463022680355-0101_preview.jpg&w=1920&q=75)