Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2022-40-40B |
| End size 1 | -40 |
| End size 2 | -40 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 3.120 |
| Hex size 1 MM | 79.200 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | 2022 |
| Thread sealant | Yes |
| Thread size 1 | 3-12 UN |
| Tube outside diameter 1 IN | 2.310 |
| Tube outside diameter 1 MM | 58.7 |
| Tube outside diameter 2 IN | 2.310 |
| Tube outside diameter 2 MM | 58.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046840 |
![Aeroquip by Danfoss 2022 Series Straight Adapters NPTF Internal Pipe/SAE 37? Flare 2022-2-4B [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318758%2FID463022680355-0101_preview.jpg&w=1920&q=75)