Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202208-14-12B |
| End size 1 | -14 |
| End size 2 | -12 |
| End type 2 | Female braze |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-straight |
| Product height in | 1.378 |
| Product height mm | 35.000 |
| Product length in | 1.030 |
| Product length mm | 26.160 |
| Product material | Brass |
| Product serial name | 202208 |
| Product width in | 1.378 |
| Product width mm | 35.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154255 |
