Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | 202208-14-16B |
| Connection style | Manual connect |
| Flow rate gpm | 75.00 |
| Fluid loss cc | 0.20000 |
| Hex size 5 IN | 1.750 |
| Hex size 5 MM | 44.5 |
| Item type | Adapter |
| Latch type | Screw to connect |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.328 |
| Product length mm | 33.730 |
| Product material | Brass |
| Product serial name | 202208 |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Thread sealant | No |
| Valve type | 2 way |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154262 |
