Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 202208-16-12B |
| Connection style | Manual connect |
| Flow rate gpm | 35.00 |
| Fluid loss cc | 0.10000 |
| Latch type | Screw to connect |
| Product material | Brass |
| Product serial name | 202208 |
| Thread sealant | No |
| Valve type | 2 way |
