Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | 202208-20-16B |
| Connection style | Manual connect |
| Flow rate gpm | 75.00 |
| Fluid loss cc | 0.20000 |
| Hex size 1 IN | 1.000 |
| Latch type | Screw to connect |
| Product material | Brass |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154286 |
