Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202208-22-16B |
| End size 1 | -22 |
| End size 2 | -16 |
| End type 2 | Female braze |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Item type | Adapter-straight |
| Product height in | 1.732 |
| Product height mm | 44.000 |
| Product length in | 1.326 |
| Product length mm | 33.680 |
| Product material | Brass |
| Product serial name | 202208 |
| Product width in | 1.732 |
| Product width mm | 44.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154293 |
