Adapter, other straight
202208-5-4B
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 202208-5-4B |
| Product material | Brass |
| Thread sealant | No |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |