Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.10 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | 202208-6-8B |
| Connection style | Manual connect |
| Flow rate gpm | 14.00 |
| Fluid loss cc | 0.10000 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter |
| Latch type | Screw to connect |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.669 |
| Product length mm | 17.000 |
| Product material | Brass |
| Product serial name | 202208 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Valve type | 2 way |
| Working temperature max F | 250 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146098009 |
