Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2023-12-12B |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product height in | 1.968 |
| Product height mm | 49.980 |
| Product length in | 2.106 |
| Product length mm | 53.480 |
| Product material | Brass |
| Product serial name | 2023 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146046932 |
