Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2023-16-16B |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Hex size 1 IN | 1.310 |
| Hex size 1 MM | 33.300 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |
| Working pressure BAR | 241 |
| Working pressure PSI | 3500.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
