Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2023-2-4B |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product height in | 0.942 |
| Product height mm | 23.920 |
| Product length in | 1.149 |
| Product length mm | 29.180 |
| Product material | Brass |
| Product serial name | 2023 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
