Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2023-6-6B |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.590 |
| Hex size 1 MM | 15.000 |
| Hex size 5 IN | 0.590 |
| Hex size 5 MM | 15.0 |
| Item type | Adapter-elbow |
| Product height in | 1.176 |
| Product height mm | 29.880 |
| Product length in | 1.526 |
| Product length mm | 38.770 |
| Product material | Brass |
| Product serial name | 2023 |
| Product width in | 0.591 |
| Product width mm | 15.000 |
| Thread sealant | Yes |
| Thread size 2 | 9/16-18 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047045 |
