Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-16-16B |
| Drop dimension IN | 1.980 |
| Drop dimension MM | 50.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 5 IN | 1.310 |
| Hex size 5 MM | 33.3 |
| Item type | Adapter-elbow |
| Product height in | 2.618 |
| Product height mm | 66.500 |
| Product length in | 2.461 |
| Product length mm | 62.500 |
| Product material | Brass |
| Product serial name | 2024 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047403 |
