Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-2-6B |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.90 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 2 | 9/16-18 UNF |
