Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-24-24B |
| Drop dimension IN | 2.640 |
| Drop dimension MM | 67.10 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 5 IN | 1.880 |
| Hex size 5 MM | 47.8 |
| Item type | Adapter-elbow |
| Product height in | 3.578 |
| Product height mm | 90.870 |
| Product length in | 3.270 |
| Product length mm | 83.050 |
| Product material | Brass |
| Product serial name | 2024 |
| Product width in | 1.850 |
| Product width mm | 47.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047472 |
