Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2024-32-24B |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.20 |
| End size 1 | -32 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 2.500 |
| Hex size 1 MM | 63.500 |
| Hex size 5 IN | 2.500 |
| Hex size 5 MM | 63.5 |
| Item type | Adapter-elbow |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.060 |
| Product length mm | 103.120 |
| Product material | Brass |
| Product serial name | 2024 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.310 |
| Tube outside diameter 1 MM | 33.3 |
| Tube outside diameter 2 IN | 1.940 |
| Tube outside diameter 2 MM | 49.3 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146047540 |
